Our website uses cookies, including third parties’ profiling cookies, to improve your user experience. You can learn more about how we use cookies and how to change your cookies settings in our Privacy Policy. By closing this message, clicking below or continuing to use this site, you consent to our use of cookies.

- -

High Power Busbar XCP-S 630-6300 Amp

Designed to be safe, flexible, and capable of delivering 630-6300 amps, the XCP-S busbar trunking system is the optimal solution for most power distribution situations. The range comes with a standard degree of protection of IP55, with an optional degree of protection of IP65 for the transport of power. For standard applications that do not require higher performance, the XCP-S system’s reduced sections of internal conductors provide a more compact and lightweight solution. Starline High Power Busbars are not currently available in North America.

  • System is rated at 630-6300 amps, for continuous duty up to 1000Vac
  • Xtra-Compact Design with a choice of 3, 4, or 5 Aluminum or Copper conductors
  • Fire resistant to IEC 60331-1
  • Interlocked tap-off boxes, in either fiberglass or metal are available up to 1250 amps
  • Insulation classes B and F available
  • Tested and manufactured in accordance with IEC 61439-6, CE marked and independently certified by LOVAG
  • Data centers/mission critical
  • Multi-floor power distribution
  • Industrial
  • Automotive
  • Commercial buildings
  • PSSL proprietary software guarantees fast and accurate layouts, BOMs and Revit files
  • AutoCAD and BIM models are available for seamless project design
  • Easy to install with keyed, pre-installed monobloc joints, with double-head break-away torque nut
  • Safety is assured with high short-circuit ratings, superior insulation technology, and fire resistance
  • Custom flange connections allow the system to meet any requirements and achieve a seamless installation

Check out the XCP catalogue for more details.

Download our XCP High Busbar catalogue to learn more about the compact busbar design, product features, and additional technical information for both the XCP-S and XCP-HP busbar trunking systems.

Download Now

Almost there!

To access your requested content, please complete the form below.

X

Privacy & Marketing Communication

The privacy of our customers is very important to us. Please review our Privacy Policy

By completing and submitting this form, you acknowledge you have read and accept our privacy policy and agree to receive occasional marketing communications from Starline.