Features and Benefits
Technical Specs
- System is rated at 630-6000 amps, for continuous duty up to 600Vac
- IP42 or IP54 rated with an optional IP65
- Plug-in units come in fusible or MCCB designs and are available up to 1200 amps, with hot-pluggable versions up to 800A
- Epoxy Insulation class B (130 Deg. C)
- RoHS certified and does not use hazardous components or materials, such as lead, cadmium, mercury, chrome, PBBs and PBDEs
- Tested and manufactured in accordance with ANSI/UL857 and NEMA BU 1.1 Busways
Designed for Data Centers
From the gray space to the white space, Starline High Power Busway delivers the power you need to keep your critical infrastructure operating safely and efficiently. Its compact design, high current density, and ingress protection rating make it the ideal solution for the increasing power demands in mission-critical environments.
Download Product
Featured Resources
Series HP Catalogue
pdf
1.37 MB
Series HP Manual
pdf
6.15 MB