Features and Benefits

Multiple Outlet Monitoring
With up to six current transformer (CT) inputs, the M70 is one of the few devices on the busway market to monitor power consumption at multiple outlet levels. The meter provides flexible monitoring for single and three-phase outlets and can accommodate multiple outlets within a single plug-in unit, delivering customized monitoring solutions for any application.
Technical Specs
VAC Table:
- Communications: Modbus TCP/IP (Ethernet), Modbus RTU (RS-485), HTTPS, SNMP, SMTP, SSH, BACnet TCP, and 802.11n Wi-Fi (optional)
- Input Voltages: 120V to 480V
VDC Table:
- Communications: Modbus TCP/IP (Ethernet), Modbus RTU (RS-485), HTTPS, SNMP, SMTP, SSH, BACnet TCP, and 802.11n Wi-Fi (optional)
- Input Voltages:
- 120VDC (+/-60V) – 400VDC (+/-200V), split phase
- 120VDC – 300VDC, single phase