Manufacturing
Efficient, Flexible Power for Modern Manufacturing
With the increasing power required to accommodate automation, robotics, data processing, and IoT, power infrastructure has never been more critical to manufacturers. Traditional hardwired conduit materials, such as pipe and wire, limit flexibility and scalability, proving costly and time-consuming to change when you need to modify your production layout or add equipment. Starline busway and raceway solutions are simple to use and deliver power that can be tapped instantly, at any location. For manufacturers that need to plan for growth and flexibility in their facilities, Starline power distribution solutions deliver unmatched efficiency, flexibility, and cost savings.
Rapid Deployment
Our modular power distribution products enable you to place power access exactly where it's needed, quickly and easily. Starline systems significantly reduce installation times compared to traditional systems. The open channel design allows for the addition or relocation of power without the need for rewiring, which saves costs and ensures your facility remains operational.
Built for Growth
Manufacturers need the ability to scale operation as business needs change and grow. Starline systems can be expanded to deliver more electrical access points by adding plug-in units or extended busway runs. Our systems will grow and adapt with you as you deploy new equipment and expand operations.
Optimize Floorspace
In manufacturing environments, floorspace is highly valuable. Our busway solutions, typically designed to be overhead, are installed as a grid above production areas, thereby freeing up essential space. Additionally, with wall and rack mount options available, our systems offer customization while enhancing cable management and safety.
Eliminate Downtime
Our busway’s continuous system and plug-in units function as panelboards distributed throughout your facility, providing power directly where it is needed. This localized power allows for the safe shutdown of equipment for planned maintenance without affecting other machinery. Starline systems have been proven for over thirty years, require no routine maintenance, and are designed for maximum uptime.
Versatility and Customization
Whether you are powering work cells, quality labs, assembly lines, or IT equipment, Starline solutions are designed to be customized to meet unique power requirements throughout your facility. Plug-in units can include custom-length drop cords and cord reels, multiple outlet types, and added metering to ensure efficient power access.
Manufacturing Solutions
Track Busway
Starline Track Busway is a versatile and customizable power distribution solution. Busway systems are traditionally installed overhead, freeing up valuable floorspace in your facility. Our systems range from 40–1250 amps and are configured to order, ensuring your power infrastructure is uniquely designed for your facility.
Series-S Track Busway
For environments subject to liquid, dust, and other contaminants, Starline Series-S Track Busway delivers an IP54 ingress protection rating to ensure your systems remain operational even under harsh conditions. Series-S Track Busway is designed with corrosion-resistant housing and water-tight receptacles, making it ideal for cleanrooms and washdown areas.
Critical Power Monitor
Starline’s Critical Power Monitor provides real-time data on voltage and amps at the power feed, circuit level, or as a standalone meter. The CPM is compatible with BMS, ensuring high reliability, connectivity, and instant feedback for load balancing.
Plug-in Raceway
Plug-In Raceway is a surface-mounted solution rated from 20–60 amps and constructed from high-quality extruded aluminum. Raceways deliver flexible power to production areas, testing labs, and office spaces. The systems are simple to install and allow you to move power without interruptions. Our raceway includes an optional data channel to improve cable management.