Features and Benefits
Real-Time Power Data
The Starline CPM provides real-time voltage, current, and power data, leveraging standard communication protocols to ensure seamless integration with virtually any BMS or DCIM. You can view local power usage data on the optional display or access it remotely via Ethernet or Modbus RTU.
Standalone Device
Starline offers a standalone metering solution for applications outside of track busway. The M70 CPM is the perfect solution for revenue-grade energy monitoring in new and retrofit installations, such as RPPs and distribution breakers. With its easy-to-mount design using a standard knockout, it offers unmatched versatility for your metering requirements.
Corded CPM Options
The corded CPM offers an easy method to add metering capabilities to your existing installation. With two versions of the device available, any load up to 63A three-phase can have monitoring added post-installation. The units will be assembled with the necessary plug and connector body, making them easy to add to your device. Custom cord lengths and plug/connector body configurations are available to meet the unique metering requirements of your installation.
Technical Specs
VAC Table:
- Communications: Modbus TCP/IP (Ethernet), Modbus RTU (RS-485), HTTPS, SNMP, SMTP, SSH, BACnet TCP, and 802.11n Wi-Fi (optional)
- Input Voltages: 120V to 480V
VDC Table:
- Communications: Modbus TCP/IP (Ethernet), Modbus RTU (RS-485), HTTPS, SNMP, SMTP, SSH, BACnet TCP, and 802.11n Wi-Fi (optional)
- Input Voltages:
- 120VDC (+/-60V) – 400VDC (+/-200V), Split Phase
- 120VDC – 300VDC, Single Phase