Features and Benefits
Fast and Simple Installation
High Power Busway systems are designed for fast and simple installation. Our keyed, factory-installed joints with double head break-away torque nut design streamlines installation and ensure the correct positioning of components. Compared to traditional cabling, the system’s single structure enclosure reduces installation time and minimizes potential installation errors. Busway plug-in units simply snap into place, providing a fast and reliable connection to power.
Compact Size
Space savings of up to 50% compared to traditional cables. While cables require increased space to install multiple lines, our high-power busway are designed with custom fittings such as elbows and tees to maximize space efficiency. The systems' lightweight profile make installation faster and easier.
Comprehensive Support
From design to installation, Starline has the tools and personnel available to support your power distribution projects. A complete range of design, production, installation, and testing services are in place to ensure your project is seamlessly supported from the earliest stages of design to onsite deployment and beyond.
Explore High Power Busway Products
Series HP
Designed for UL applications, Starline Series HP delivers flexibility and expandability while optimizing space efficiency with its reliable, compact design. This High Power Busway is easy to maintain and delivers a high current density for mission critical environments.
XCP
Starline’s IEC-rated Xtra-Compact (XCP) busway is characterized by a smart and ultra-compact design that is available with an IP55 or IP65 ingress protection rating. The XCP product line provides exceptional safety and performance for critical power applications.
Download Product
Featured Resources
9.94 MB
36.29 MB