T5 250-1250 Amp Busway

T5 Track Busway (250–1250 amp) is Starline’s flagship offering for continuous, open channel busway. Flexible and scalable, the system is ideal for mission critical and industrial environments that need the ability to change or expand their operations in the future. The modular T5 Starline Track Busway also offers customizable plug-in units designed to ensure a safe, constant connection to power, enhancing uptime and reliability. 

Features and Benefits

t5 housing

Flexible Power  

T5’s flexible, space-saving design allows you to deliver power precisely where it’s needed. The busway’s continuous access slot gives you the ability to easily reconfigure connections without the hassle of running new cables or rewiring. The T5 busway system allows you to adapt or change your power system without downtime.

metered plug

Power Monitoring Capabilities 

T5 busway is equipped with state-of-the-art power monitoring, giving you revenue-grade data for actionable decision making. Starline’s M70 CPM provides unmatched granularity, whether you need to monitor power at the feed, branch-circuit level, or for standalone enclosures. The meter is compatible with all major DCIM and BMS. 

reliably designed

Reliable Design 

T5 busway is simple to install with little to no maintenance required, reducing downtime. Busway sections are joined with compression joints that do not require bolted connections or future retorquing, reducing the potential points of failure. 

Technical Specs

  • The system is rated at 250, 400, 600/630, 800, 1000 or 1200-1250A, 4-pole, for continuous duty at 600V (US) or 415V (metric); The 1200A system has 4 poles for continuous work at 480V 
  • Options: 3-phase/neutral or 3-phase/neutral/internal ground (all systems); 3-phase/200% neutral or 3-phase/200% neutral/internal ground (selected systems) 
  • Busway sections connected by maintenance-free compression joints 
  • Ability to use the same plug-in units in all 250, 400, 630, 800, 1000 and 1200A systems
  • Tested compliance with UL857 and IEC 61439-6 standards; ETL, CCC, NOM and VDE certification; and CE marking

For more specific technical information, review our Track Busway Product Selection Guide.

Have a Question?

Connect with our experts to see how Starline can deliver flexible and reliable power to your facility.

Value-Added Services

Whether you need commissioning, meter programming, or on-site support, our suite of services has you covered.

Download Product

Data Center Busway Selection Guide

Starline Data Center Busway Guide

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

je dunn case study

JE Dunn Case Study

Featured Resources
Resource files not available

Resources

Visit our resource center for the latest product brochures and manuals, plus videos, case studies, white papers, and more.

Contact Us

Looking for sales or product support, customer service, or a local representative? Our global team is here to help.

  • Join Our Mailing List