Standalone Metering

The Starline Standalone M70 CPM incorporates metering technology into your existing infrastructure to allow for a fully upgraded, metered electrical system with real-time visibility. Choose the Standalone M70 CPM for customizable and effective power monitoring in data centers, manufacturing, and laboratory settings.

Features and Benefits

webpage

Real-Time Power Data

The Starline CPM provides real-time voltage, current, and power data, leveraging standard communication protocols to ensure seamless integration with virtually any BMS or DCIM. You can view local power usage data on the optional display or access it remotely via Ethernet or Modbus RTU.  

standalone device

Standalone Device

Starline offers a standalone metering solution for applications outside of track busway. The M70 CPM is the perfect solution for revenue-grade energy monitoring in new and retrofit installations, such as RPPs and distribution breakers.  With its easy-to-mount design using a standard knockout, it offers unmatched versatility for your metering requirements. 

StandaloneMetering

Corded CPM Options

The corded CPM offers an easy method to add metering capabilities to your existing installation. With two versions of the device available, any load up to 63A three-phase can have monitoring added post-installation. The units will be assembled with the necessary plug and connector body, making them easy to add to your device. Custom cord lengths and plug/connector body configurations are available to meet the unique metering requirements of your installation. 

Technical Specs

VAC Table:

  • Communications: Modbus TCP/IP (Ethernet), Modbus RTU (RS-485), HTTPS, SNMP, SMTP, SSH, BACnet TCP, and 802.11n Wi-Fi (optional)
  • Input Voltages: 120V to 480V


VDC Table:

  • Communications: Modbus TCP/IP (Ethernet), Modbus RTU (RS-485), HTTPS, SNMP, SMTP, SSH, BACnet TCP, and 802.11n Wi-Fi (optional)
  • Input Voltages:
    • 120VDC (+/-60V) – 400VDC (+/-200V), Split Phase
    • 120VDC – 300VDC, Single Phase

M70 Firmware Library

Find the latest M70 firmware and support files in our M70 firmware library.

Request a Quote

Connect with our experts for a customized quote tailored to your specific needs.

Meter Services

Let our team optimize your meters’ performance and functionality.

Download Product

Data Center Busway Selection Guide

Starline Data Center Busway Guide

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

je dunn case study

JE Dunn Case Study

Featured Resources
Resource files not available

Resources

Visit our resource center for the latest product brochures and manuals, plus videos, case studies, white papers, and more.

Contact Us

Looking for sales or product support, customer service, or a local representative? Our global team is here to help. 

  • Join Our Mailing List