S3 100-225 Amp Busway

The S3, 100 and 225 amp busway, combines the performance, functionality, and flexibility of the proven Starline Track Busway system with the added benefit of an IP54 rating, offering dust and water spray protection for use in commercial and industrial environments. It is available in 100 and 225 amps, making it ideal for manufacturing, automotive, and laboratory facilities.

Features and Benefits

s3 plugs

Flexible Power Designed for Harsh Environments

The S3 system is built for environments where water, dust, or other contaminants are a concern, delivering an IP54 protection rating. Starline plug-in units are also designed with this level of protection in mind. Plug-in units come equipped with a wide range of watertight NEMA and IEC connectors and receptacles.

s3 system layout

Lower Cost of Ownership

Compared to pipe and wire systems, Series-S Track Busway reduces construction costs, installation times and offers additional customization for your specific business needs. With S3, you can quickly change or reconfigure your power system as needed, without the costs of electricians or contractors.

busway_S_carousel_s

Point-of-Use, Reconfigurable Power

The S3 open channel design makes it easy to modify the layout of your power system to adapt to new equipment configurations. Simply unplug a plug-in unit, move it to the location where power is needed, and have the equipment ready to go within minutes.

Technical Specs

  • The system has a capacity of 100 to 225 amps, 4 poles, for continuous work at 600V (US) or 415V (metric system) 
  • It is designed with solid copper conductor bars inside a full-length insulator located on the side of the wall 
  • Busway housing measurements: 4.2″ high x 2.4″ wide (107mm high x 61mm wide) 
  • Available in custom lengths up to 10ft 
  • Tested compliance with UL857 and IEC 61439-6 standards; ETL, CCC, NOM and VDE certification; and CE marking

For more specific technical information, review our Track Busway Product Selection Guide.

Have a Question?

Connect with our experts to see how Starline can deliver flexible and reliable power to your facility.

Value-Added Services

Whether you need commissioning, meter programming, or on-site support, our suite of services offerings has you covered.

Download Product

Data Center Busway Selection Guide

Starline Data Center Busway Guide

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

je dunn case study

JE Dunn Case Study

Featured Resources
Resource files not available

Resources

Visit our resource center for the latest product brochures and manuals, plus videos, case studies, white papers, and more.

Contact Us

Looking for sales or product support, customer service, or a local representative? Our global team is here to help. 

  • Join Our Mailing List