Features and Benefits
Flexible Power Designed for Harsh Environments
The S3 system is built for environments where water, dust, or other contaminants are a concern, delivering an IP54 protection rating. Starline plug-in units are also designed with this level of protection in mind. Plug-in units come equipped with a wide range of watertight NEMA and IEC connectors and receptacles.
Lower Cost of Ownership
Compared to pipe and wire systems, Series-S Track Busway reduces construction costs, installation times and offers additional customization for your specific business needs. With S3, you can quickly change or reconfigure your power system as needed, without the costs of electricians or contractors.
Technical Specs
- The system has a capacity of 100 to 225 amps, 4 poles, for continuous work at 600V (US) or 415V (metric system)
- It is designed with solid copper conductor bars inside a full-length insulator located on the side of the wall
- Busway housing measurements: 4.2″ high x 2.4″ wide (107mm high x 61mm wide)
- Available in custom lengths up to 10ft
- Tested compliance with UL857 and IEC 61439-6 standards; ETL, CCC, NOM and VDE certification; and CE marking
For more specific technical information, review our Track Busway Product Selection Guide.