Features and Benefits
Compare XCP Busway Systems
High Performance XCP
XCP-HP is characterized by its superior energy-saving performance and enhanced short circuit withstand capability. The system is the ideal solution for heavy duty applications, higher temperature environments (up to 55°C), and installations where high energy efficiency is required.
Technical Specs
- The system is rated from 630 to 6300 amps for continuous duty at 1000VAC maximum
- Extra compact design with choice of 3, 4 or 5 aluminium or copper conductors
- Fire rated to IEC60331-1
- Interlocking junction boxes, in fibreglass or metal, are available up to 1250 amps
- Insulation classes B and F available
- Tested and manufactured to IEC 61439-6, CE marked and independently certified by LOVAG
Designed for Data Centers
From the gray space to the white space, Starline High Power Busway delivers the power you need to keep your critical infrastructure operating safely and efficiently. Its compact design, high current density, and ingress protection rating make it the ideal solution for the increasing power demands in mission critical environments.