Series HP

This high-power busway is UL certified and rated from 630 to 6000 amps, delivering high power density and maximizing space efficiency in mission critical environments.

Available in multiple IP ratings up to IP65, making it ideal for indoor or outdoor installations requiring increased protection against liquids and dust. Real-time temperature sensor and power monitoring are available to provide valuable insights for facility managers running high-power facilities, mission critical environments. 

 

Features and Benefits 

compact design

Compact Design 

Series HP uses a very low resistance conductor and an effective heat radiating housing profile, delivering a more compact, efficient size compared to other busways. The system’s lightweight profile makes installation easier, even in small spaces. 

series hp

Cost Savings 

The system’s aluminum housing also doubles as a fully rated ground conductor, eliminating the need for an internal ground conductor or special grounding scenarios and resulting in reduced costs.

bim drawing

Design Support

Designing your electrical distribution system is simple with our full library of Series HP Revit/BIM files. We provide full engineering services from BIM design to custom shop drawings to streamline the design of your project and ensure a smooth installation. 

Technical Specs

  • System is rated at 630-6000 amps, for continuous duty up to 600Vac
  • IP42 or IP54 rated with an optional IP65
  • Plug-in units come in fusible or MCCB designs and are available up to 1200 amps, with hot-pluggable versions up to 800A
  • Epoxy Insulation class B (130 Deg. C)
  • RoHS certified and does not use hazardous components or materials, such as lead, cadmium, mercury, chrome, PBBs and PBDEs
  • Tested and manufactured in accordance with ANSI/UL857 and NEMA BU 1.1 Busways 

Request a Quote

Connect with our experts for a customized quote tailored to your specific needs.

Value-Added Services

Whether you need commissioning, meter programming, or on-site support, our suite of services offerings has you covered.

Designed for Data Centers 

From the gray space to the white space, Starline High Power Busway delivers the power you need to keep your critical infrastructure operating safely and efficiently. Its compact design, high current density, and ingress protection rating make it the ideal solution for the increasing power demands in mission-critical environments. 

Download Product

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

Starline_Product_BrochureJAN20_ES

Starline General Brochure (Spanish)

je dunn case study

JE Dunn Case Study

je dunn case study

JE Dunn Case Study

Featured Resources
Resource files not available

Resources

Visit our resource center for the latest product brochures and manuals, plus videos, case studies, white papers, and more.

Contact Us

Looking for sales or product support, customer service, or a local representative? Our global team is here to help. 

  • Join Our Mailing List