Reliably Designed
Starline Track Busway meets critical infrastructure uptime requirements by offering best-in-class designs and preventative maintenance features, with a focus on three critical areas where reliability is paramount: end feeds, joints, and plug-in units. Whether it is our power monitoring capabilities, maintenance-free joint design, or secure turn-and-lock plug-in units, Track Busway is designed to eliminate the potential for power interruptions or failures at every junction of the power chain.
Customizable
From the power feed to plug-in units, Starline Track Busway systems are completely customizable. The systems are designed with tees, elbows, and cross sections to enable you to develop your power layout exactly as you need it. Optional accessories supporting cameras, lighting, compressed air lines, and data cables are available. Plug-in units are configured to order, giving you the ability to customize with different outlet types, circuit breakers, and custom length drop cords or cord reels to meet your facility’s needs.
Localized Power
With Starline Track Busway systems, all the necessary components of a complete electrical distribution system, including breakers, connectors, power outlets, and metering, are incorporated into the plug-in units. By installing busway systems and plug-in units directly above your equipment, you can deploy power throughout your facility and position it at the exact point of use. Simplify future changes and planned maintenance with localized power distribution.
Remote Power Panels
Safer Power Distribution for High-Density Environments
Track Busway is designed not only for reliability and scalability, but also to enhance operator safety. As rack power densities rise, the risk of arc flash incidents grows, making it critical to combine safer power distribution with the right strategies and education. Explore the Starline safety hub for more guidance and strategies to protect your teams and infrastructure.
Explore Track Busway Products
T1 (40-60 amp) Busway
Our T1 Track Busway is rated from 40-60 amps and is an all-in-one solution for power and lighting.
T2 (60-100 amp) Busway
T2 Track Busway is rated from 60-100 amps and is ideal for powering commercial and retail environments.
T3 (100-225 amp) Busway
T3 Track Busway is a mid-amperage system ranging from 100-225 amps that is ideal for industrial and manufacturing facilities.
T5 (250-1250 amp) Busway
Our T5 Track Busway, rated 250-1250 amps, delivers flexibility and scalability to higher-density data center and industrial applications.