Our website uses cookies, including third parties’ profiling cookies, to improve your user experience. You can learn more about how we use cookies and how to change your cookies settings in our Privacy Policy. By closing this message, clicking below or continuing to use this site, you consent to our use of cookies.

-
-

End Feed Metering

  • End Feed Metering
  • End Feed Metering

Having easy visualization of power and alarms for the entire busway run is essential for ensuring uptime and balancing loads. With the M70 by Starline, you can access granular real-time data to help you achieve optimal performance for your electrical infrastructure.

Available in versions that can monitor Vac and Vdc installations, the M70 has an enhanced monitoring package that enables data-driven decisions and optimized energy usage. Its touch screen, user-friendly embedded web interface, and various connectivity options, including wired Ethernet and Serial solution can help businesses achieve optimal performance from their electrical infrastructure.

Vac chart:

  • Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi
  • Input Voltages: (L-L/L-N) 347Vac L-N / 600Vac L-L

 

Vdc Chart:

  • Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi
  • Input Voltages:
    • 120Vdc(+/-60V) – 400Vdc(+/-200V) Split Phase
    • 120Vdc – 300Vdc Single Phase

Download Specs

  • Data centers/mission critical
  • Manufacturing environments
  • Automotive
  • Biomedical
  • Retail & big box
  • Maximize energy management and efficiency
  • Easily analyze and make informed decisions about your power consumption data
  • Meets American National Service Institute (ANSI) revenue grade standards
  • Seamlessly integrates with Building Management Systems (BMSs) and Data Center Infrastructure Management (DCIM) packages
  • Easy set-up and real-time monitoring with included integral webpages