Flexible and Scalable Data Center Power
For the past 30 years, Starline has been the leading power distribution and monitoring solutions provider for all types of data centers—whether it’s colocation, hyperscale, high-performance computing, enterprise, or edge. From seamless scalability to robust power monitoring capabilities, Starline’s solutions are designed to meet the unique demands of today’s most advanced mission critical facilities. With Starline, you get industry-leading technology to support your data center's growth from a proven supplier you can trust.
Prioritizing Safety in High-Density Environments
Rising rack densities make data center safety more critical than ever. Starline not only delivers safety-driven products, but also a dedicated safety resource page filled with guidance and proven strategies for arc flash risk mitigation. Explore our safety hub to gain the insights and tools you need to protect your teams and improve uptime.
Industry Segments
Hyperscale
Hyperscale data centers must be able to scale quickly to meet ever-growing user demand. Starline offers flexible and reliable solutions that deliver power precisely where it’s needed, with no downtime necessary for expansion or reconfiguration. Whether your deployment needs a standard solution or a custom layout, Starline is uniquely positioned to provide both at scale.
High Performance Computing & AI
AI and high-performance computing data centers are driving rapid increases in power densities, making safe and reliable power distribution essential. Starline’s high amperage busway systems help you meet the challenge of high power density requirements without compromising the safety of your facilities. Our flexible and scalable power systems allow you to add high power circuits anywhere you need.
Colocation (Wholesale, Retail)
Whether you’re a wholesale colocation provider leasing by the room or a retail provider looking for rapid deployment, Starline’s power distribution systems ensure fast installation with minimal downtime. Our flexible, scalable solutions are designed to fit the maximum number circuits in a limited amount of space. Starline also offers real-time, revenue grade outlet monitoring to support smarter, more profitable decisions.
Enterprise
Keep your enterprise data center running smoothly with Starline’s flexible power distribution systems. Whether you're building a small IDF room or a large-scale data center, you need secure, reliable, and scalable power. Our systems are simple to install and allow you to easily add, remove, or relocate power without downtime. Customize your power infrastructure to meet your exact needs while minimizing the costs of future growth and reconfigurations.
Edge Computing
Optimize your edge computing data center with Starline’s modular, space-saving power distribution solutions. Built for fast, local data processing, Starline systems fit into even the tightest spaces while delivering reliable, scalable power. Starline systems ensure seamless power distribution in even the most constrained environments.
Data Center Products
Track Busway
Starline Track Busway is the industry standard for flexible, efficient power in mission critical environments. Busway’s space-saving design is ideal for compact spaces, and our systems range from 100–1250 amps. Starline system plug-ins can be added or relocated instantly, without downtime.
High Power Busway
Starline’s High Power Busway systems deliver safety, performance, and flexibility in the most demanding mission critical environments. Designed to be compact with increased ingress protection, High Power Busway is available from 630–6300 amps. Starline High Power Busway is the ideal solution for the transport and distribution of energy in data centers environments with high ampacity requirements.
Series-S Track Busway
Starline Series-S Track Busway combines the flexibility, reliability, and scalability of Starline’s proven track busway system with the added benefit of an IP54 rating, offering dust and water spray protection. It is available from 100-1200 amps and can provide power to data center environments that require increased ingress protection from water, such as liquid cooling applications.
Critical Power Monitor
Starline’s M70 Critical Power Monitor (CPM) puts real-time data at your fingertips with an enhanced monitoring package that allows you to track, integrate, and display data center power information easily and reliably. Equipped with the most comprehensive breadth of features on the market, the Starline M70 meter includes everything from temperature monitoring to audible alarms and a pivoting display for easy visual access from the floor. The Starline CPM is easily configured with DCIM and BMS packages for quick field deployment.
Remote Plug-In Actuator
As power densities increase and infrastructure changes lead to higher incident energies, the need for operator safety has never been greater. Starline’s Remote Plug-in Actuator (RPA) is the first-of-its-kind technology designed for enhanced levels of safety and flexibility in mission critical environments. The RPA allows operators to remotely engage busway plug-in units while remaining outside of any potential incident energy area. It’s never been safer or more convenient to add, relocate, or remove circuits while under load.