Features and Benefits
Flexible Power for Harsh Environments
Series-S offers splashproof and highly dust-resistant electrical distribution for environments that require up to an IP54 ingress protection rating. Unlike pipe and cable or busduct, the Series-S Track Busway offers flexibility to make quick and easy changes with the scalability to accommodate higher power loads.
Customization
With Series-S Track Busway, you can design your power system based on your specific business needs. Our plug-in units can be positioned at any point along the busway and are also configured to order. Plus, Starline offers optional revenue-grade metering for load balancing and monitoring.
Explore Series-S Products
S3 (100-225 amp) Busway
Rated 100-225 amps, the S3 busway delivers unmatched flexibility to environments such as manufacturing and laboratories that require increased ingress protection.
S5 (250-1200 amp) Busway
The Series-S Track Busway S5 systems, rated 250-1200 amps, are ideal for industrial and mission-critical spaces that are subject to liquids, solids, and other contaminants.