Achieving operational success in the dynamic automotive industry starts with thoughtfully designed infrastructure. Traditional pipe and wire methods for reconfiguring power access are often time-consuming, costly, and inflexible.
Starline busway offers an alternative with rapid installation, easy modification, and unparalleled flexibility. Our customizable plug-in units can be inserted instantly along the busway, enabling you to quickly and safely rearrange power distribution without halting operations.
Applications
Assembly Lines
Starline offers a lightweight and flexible solution for powering assembly lines. Unlike busducts, busways are lightweight and have unlimited access points, meaning fast and simple installation and modifications. Busways also deliver power at the point of use, making it easy to safely disconnect your equipment for planned maintenance windows or deploying new technology. For production areas subject to liquids and dust, our Series-S IP54 rated busway offers unmatched versatility in rugged environments.
Work Cells
Work cells are strategically arranged and rearranged to improve the quality and speed of your operation. Starline offers power distribution that allows you to easily change or add electrical access when the need arises. Our modular, plug-and-play design enables you to provide power access without the need for costly rewiring or hazardous extension cords.
Quality Assurance & Testing Labs
Whether for quality assurance or compliance testing, you depend on carefully calibrated equipment to ensure materials are performing reliably. Starline’s modular power distribution solutions simplify the way power is supplied to equipment, enabling quick modifications to support new machinery and advancing technology.
Clean Rooms
For environments such as display or battery production that require clean rooms, Starline solutions deliver unmatched versatility and ease of reconfiguration. Our IP54 rated busway system, Series-S, is designed to be splashproof for areas with regular washdown protocols. Starline systems can be customized with IP67 connectors or installed recessed into ceilings.
Data Centers
As industrial digitization grows, so does the need for data processing and collection. For decades, Starline power solutions have been powering critical data centers and server rooms around the world. Our busways install quickly and deliver flexibility to add or modify access to power as your business needs grow.
Featured Resources
Automotive Manufacturing Solutions
Track Busway
Starline Track Busway, an overhead power distribution system, is available in a wide range of amperages, from 40 to 1250 amps. Busways are configured to order and designed for your facility's layout while providing the means for fast future modifications. No matter what load requirements your facility calls for, Starline Track Busway brings flexibility, reliability, and adaptability to the automotive industry.
Series-S Track Busway
For production areas subject to liquid, dust, and other contaminants, Starline Series-S Track Busway delivers an increased ingress protection rating to ensure your systems remain operational even under harsh conditions. Series-S Track Busway is simple to install and delivers the same flexibility as our standard track busway systems, all with an IP54 rating.
Critical Power Monitor
The Starline Critical Power Monitor (CPM) is a revenue-grade meter that can be integrated into Starline Track Busways or installed as a standalone meter for your existing panelboards. Our CPM delivers real-time, actionable data about your power consumption.
Download Product
Featured Resources
971.22 KB