Features and Benefits
Fast Installation
With Starline Track Busway, powering your projects is faster and easier. You can add, remove, or relocate power without downtime, ensuring your operations are up and running quickly and efficiently. Just reposition the plug-in units to wherever power is needed—no new wiring or cables required. Plus, installation is more affordable because it doesn’t require hiring electricians or contractors. With track busway, you can get your building projects up and running faster.
Flexibility
Starline Track Busway is customizable for any environment, space, or power requirement. The overhead power system gives you flexibility for the future—you can add, remove, or relocate power easily and quickly without downtime. Starline offers a variety of custom plug-in units which can be positioned at any point along the busway, providing versatile power exactly where it’s needed.
Premium Materials
Starline Track Busway has been field-proven for more than 30 years. Manufactured from the highest-grade materials, such as lightweight aluminum housing and roll-formed copper busbars, Starline busway is made to ensure your power system will last for years to come. The busway’s open channel design allows for continuous access to power, and the busway’s torque-free joints require no field maintenance. Compared to traditional cables and whips, Starline Track Busway is built for reliability.
Busway Comparison
Standard | Series-S | |
IEC IP Rating | IP2X/IP3X | IP54 |
UL857 | ✓ | ✓ |
Closure Strip | Optional | Required |
Start-Up Services | Recommended | Required |
Corrosion-Resistant Coating | No | Yes |
Joint/End Cap Seals | Not Required | Required |
Plug-ins | Available | Available, display shroud required |
Tap-off Seals | Not Required | Required (included in every Series-S plug) |
Power Distribution with Protection in Mind
Ensuring personnel safety and improving uptime requires both the right equipment and the right knowledge. Starline Busway is engineered with safety in mind, helping reduce exposure to electrical hazards in high-density environments. For comprehensive guidance and resources on reducing arc flash risks, explore the Starline safety hub.
Explore Track Busway Products
Track Busway (40-1250 amps)
Available from 40-1250 amps, Starline Track Busway is a revolutionary overhead power distribution system that includes a continuous access slot, meaning plug-in units can be connected at any location, at any time – all without shutting down the busway.
Series-S Track Busway (100-1200 amps)
Starline’s Series-S Track Busway is a reliable and versatile power distribution solution rated from 100-1200 amps. The system delivers an IP54 ingress protection rating for harsh environments that require increased protection against water, dust, and other contaminants.