Achieve busway reliability with Starline Track Busway’s design, created to meet critical infrastructure uptime requirements at every junction in the power chain. For over 35 years, we have supported critical infrastructure by offering best-in-class overhead busway designs, with a focus on three critical areas where reliability is paramount: end feeds, joints, and plug-in units. See how Starline busway systems are engineered differently.
End Feed Design
The first critical connection in any reliable busway system exists at the end feed, the point where the installer connects the supplied power source to the busway. Starline's integrated Critical Power Monitor and Infrared (IR) Window provide valuable insight into the integrity of those connections. By use of IR window technology and lug temperature sensors, you can safely and efficiently scan or trend power and temperature data at the end feed. These features mitigate the dangers of live work, reduce planned downtime, and alert operators of faulty connections before a critical failure occurs.
Busway & Joint Design
Compared to traditional remote power panel (RPP designs), overhead busway reduces the risk of human error, one of the leading causes of critical power outages. Unlabeled cables and circuit breakers are replaced with point-of-use power access and circuit protection built into busway plug-in units. Starline's patented U-shape copper busbar ensures a constant, reliable connection at any point along the busway run.
Starline busway sections are joined with compression joints that require no bolted connections or future retorquing. This design reduces downtime and eliminates the need for future thermal imaging. To reduce installation error the joints can only be inserted into the busway in one direction.
Additionally, Starline Track Busway is the only system available in sections (straights) up to 20 ft (6 m) long, reducing the number of required joints, and thus potential points of failure. Having fewer joints also maximizes pluggable space, allowing plug-in units to be connected anywhere along the busway straights.
Plug-In Unit Design
For some busway systems, plug-in unit installation requires moving parts or electrical grease to ensure a reliable busway electrical connection. Starline plug-in units utilize a ground first, twist-in connection that eliminates the potential for power interruptions and failures caused by human error or complicated mechanical processes.
Additional plug-in unit features include IR Window technology which mitigates the need for live work and eliminates the expense of long maintenance downtime windows.
The design and maintenance features of each of these critical points in the power chain are paramount in delivering total system reliability. By utilizing a simple yet robust design and integrated power monitoring features, Starline mitigates the risk of downtime and offers enhanced reliability from power feed to plug-in unit.