The Starline High-Capacity Plug-In Unit (HCP) is designed to support higher power density requirements in data centers and industrial environments. With configurations up to 250 amps, it provides an efficient way to deliver more power to high-load equipment without relying on multiple lower-amp units. Compatible with T5 busway systems, the High-Capacity Plug-In helps simplify deployment while supporting a more compact, scalable power distribution strategy.
The HCP is built for applications that require more power in less space. With configurations up to 250 amps and support for higher-ampacity multi-circuit designs, it helps facilities meet rising power demands without the need for multiple standard plug-in units.
Compact Design
Optimized to fit above a single rack, the HCP delivers a compact connection point for high-load equipment without adding unnecessary bulk. Its space-conscious design supports higher power density while helping preserve valuable space.
Seamless T5 Integration
Compatible with T5 systems, the HCP meets UL and IEC standards with options for drop cord or OCPD-only units. Utilize the HCP for higher-capacity power distribution without a complete system redesign.
Technical Specs
• 250 Amps – optimized for medium-to-high load applications. • 600V AC (max) – suitable for global industrial and commercial power systems. • UL857 certified with attention to creepage, clearance, and corrosion resistance for long-term durability. • Drop cord and OCPD-only configurations available. • For more specific technical information, review our Track Busway Product Selection Guide.
Have a Question?
Connect with our experts to see how Starline can deliver flexible and reliable power to your facility.