As AI and high-performance computing push power densities higher, Starline is redefining what open-channel power distribution can deliver. T5 DoubleBar Busway and the High-Capacity Plug-In Unit (HCP) bring a new level of high-density power, combining greater capacity with the flexibility, scalability and reliability of open-channel power distribution.
T5 DoubleBar Busway
THE MOST POWERFUL TRACK BUSWAY.
T5 DoubleBar delivers up to 2000A through Starline’s continuous architecture, combining busduct-level power density with the flexibility and scalability of open-channel busway.
- Up to 2000A for high-density AI and HPC environments without the need for parallel runs
- Plug-in anywhere along the continuous open channel
- More power per linear foot to maximize use of space
High-Capacity Plug-In Unit
MORE POWER. DIRECTLY TO THE RACK.
The HCP delivers up to 250A from Starline busway directly to
high-density equipment, supporting growing rack-level power demands.
- Up to 250A with one single plug-in unit
- Above-rack optimized for high-density environments
- Flexible configurations for varying installation requirements