Features and Benefits:
High-Density Double-Bar Architecture
T5 DoubleBar’s high-density double-bar architecture supports power requirements up to 2000A while delivering busduct-level power density in T5 open-channel form designed for white space. Built for AI rack power densities, it gives facilities the capacity to support next-generation compute workloads without the need for parallel systems.
Plug-and-Play Flexible Power
T5 DoubleBar redefines high-density flexible power with more pluggable space than busduct. Its continuous access slot lets you deliver power exactly where you need it and adapt or reconfigure your system without downtime. Choose T5 DoubleBar for higher density with greater modularity and flexibility.
Technical Specs
- The system is rated at 2000A, 4-pole, for continuous duty at 1000VAC/DC (US) or 415VAC/1000VDC (metric)
- Grounding Options: 3-phase/neutral or 3-phase/neutral/internal ground (all systems)
- Busway sections connected by bolted, monobloc-style joints
- Ability to use the same plug-in units as all existing T5 single-run systems
- Tested compliance with UL857 and IEC 61439-6 standards; ETL certification and CE marking
For more specific technical information about T5 DoubleBar systems view our product selection guide and manuals.
For more specific technical information, review our Track Busway Product Selection Guide.
Download Product
Featured Resources
302.41 KB
8.4 MB
507.46 KB