The Starline Meter Configuration Tool streamlines configuration, troubleshooting, and firmware updates for M70 Critical Power Monitor units. The configuration software comes with auto-discovery, and enables you to quickly configure meters en masse, simplifying startup.
Configuration: Quickly update a single meter or mass update multiple meters simultaneously
Auto-Discovery: Automatically discover connected meters without addressing them individually
Troubleshoot & Update: Download diagnostics and logs, revert to base configurations, and easily update firmware
Benefits
Faster start-up, with seamless configuration and commissioning
Apply real-time changes to meters en masse
Streamline management of settings, logs, and firmware updates
Technical Specs
Platform:
Windows 7 or later
macOS Cataline (10.15) or later
Linux - varies by distribution
M70 Firmware:
Firmware Version 1.05 or later
Communication:
SSH Protocol
Ethernet
M70 Compatibility:
M70, V70 Meters
Internet Protocol v4 (IPV4)
MDNS & DHCP for Auto Discover
The Meter Configuration Tool is a software program designed to streamline configuration and perform real-time updates to meters en masse. You must contact sales to purchase a license in order to use the tool.