Our website uses cookies, including third parties’ profiling cookies, to improve your user experience. You can learn more about how we use cookies and how to change your cookies settings in our Privacy Policy. By closing this message, clicking below or continuing to use this site, you consent to our use of cookies.
Critical Power Monitor
The direct current version of the Critical Power Monitor (CPM) is uniquely designed for applications of up to 400Vdc, and functions similarly to the Vac versions that are currently available. For installations with renewable energy sources, the meter can also measure bidirectionally, for power that is being supplied back to the grid.
The Vdc CPM is available for revenue grade power monitoring within Starline Track Busway Plug-In Units, and also as a standalone metering solution.
- Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi
- Input Voltages: 120Vdc(+/-60V) – 400Vdc(+/-200Vdc) Split Phase
- 120Vdc – 300Vdc Single Phase
- Current Per Circuit (Max/Min) μ
- Voltage – Per Circuit (Max/Min) μ
- Power: (Active, Reactive, Apparent) μ (Total and per circuit)
- Demand: (kWh) μ
- Accuracy: <1%
- Number of Outlets Supported: 4
- Alarm Output μ
- Email Alerts
- Communication Hardware:
- (2) RJ-45 Ethernet (2) RJ-11
- (2) RJ-45 Ethernet
- (1) RJ-45 Ethernet, WiFi
- (1) RJ-45 Ethernet
- Display: Optional 7-segment Display
- Size/(Cutout): 4.75×1.75×2.00″
- Hall Effect μ
- Power Supply Voltage: 120-400Vdc
- Software Included: Embedded Webpage
- Data centers/mission critical
- Lighting
- Renewable Integration
- Maximize energy management and efficiency
- Easily analyze and make informed decisions about your power consumption data
- Meets American National Service Institute (ANSI) revenue grade standards
- Seamlessly integrates with Building Management Systems (BMSs) and Data Center Infrastructure Management (DCIM) packages
- Easy set-up and real-time monitoring with included integral webpages