Features and Benefits
Technical Specs
VAC chart:
- Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi
- Input Voltages: 120V to 480V
VDC chart:
- Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi
- Input Voltages:
- 120Vdc(+/-60V) – 400Vdc(+/-200V) Split Phase
- 120Vdc – 300Vdc Single Phase