Features and Benefits
Flexible Power
T5’s flexible, space-saving design allows you to deliver power precisely where it’s needed. The busway’s continuous access slot gives you the ability to easily reconfigure connections without the hassle of running new cables or rewiring. The T5 busway system allows you to adapt or change your power system without downtime.
Power Monitoring Capabilities
T5 busway is equipped with state-of-the-art power monitoring, giving you revenue-grade data for actionable decision making. Starline’s M70 CPM provides unmatched granularity, whether you need to monitor power at the feed, branch-circuit level, or for standalone enclosures. The meter is compatible with all major DCIM and BMS.
Technical Specs
- The system is rated at 250, 400, 600/630, 800, 1000 or 1200-1250A, 4-pole, for continuous duty at 600V (US) or 415V (metric); The 1200A system has 4 poles for continuous work at 480V
- Options: 3-phase/neutral or 3-phase/neutral/internal ground (all systems); 3-phase/200% neutral or 3-phase/200% neutral/internal ground (selected systems)
- Busway sections connected by maintenance-free compression joints
- Ability to use the same plug-in units in all 250, 400, 630, 800, 1000 and 1200A systems
- Tested compliance with UL857 and IEC 61439-6 standards; ETL, CCC, NOM and VDE certification; and CE marking
For more specific technical information about T5 Track Busway systems view our product selection guide and manuals.