Our website uses cookies, including third parties’ profiling cookies, to improve your user experience. You can learn more about how we use cookies and how to change your cookies settings in our Privacy Policy. By closing this message, clicking below or continuing to use this site, you consent to our use of cookies.

-
- -

Retrofit Metering

  • Retrofit Metering
  • Retrofit Metering

Available for both end feed and plug-in unit versions, the Retrofit CPM option provides a cost effective option for the addition or upgrade of existing Starline power systems in the field.

For plug-in units, a small enclosure with an adjustable pass-through has been developed to house the Critical Power Monitor. This can be easily mounted to any available free space on plug-in enclosures. This will enable you to add metering capabilities to plug-in units that you have existing at your facility.

End feed retrofit kits have also been developed to easily add or upgrade metering in the field. These kits include the new Critical Power Monitor, as well as the sheet metal lid, and will be specific to your installation. For end feeds with existing legacy metering devices installed, the new CPM units can be calibrated to work with the existing current transformers so feed cables do not need to be removed from the terminal lugs.

Vac chart:

  • Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi
  • Input Voltages (L-L/L-N) 277/480V

Vdc chart:

  • Communications: Modbus TCP / IP (Ethernet), Modbus RTU (RS-485), Telnet, HTTP, HTTPS, SNMP, SMTP, SSH, BACnet TCP, Optional 802.11n Wi-Fi
  • Input Voltages:
    • 120Vdc(+/-60V) – 400Vdc(+/-200Vdc) Split Phase
    • 120Vdc – 300Vdc Single Phase

Download Specs

  • Existing non-metered Starline Track Busway installations
    • Upgrade non-metered plug-in units
    • Upgrade non-metered end feed units
  • Easily upgrade current installations to include metering functionality
  • Choose whether to have your Retrofit CPM installed in the field, or at one of our global production facilities
  • Incorporate metering without having to order brand new systems