It’s never been safer to add, relocate, or remove circuits on an energized busway.
Starline’s Remote Plug-in Actuator (RPA) is the first-of-its-kind technology designed for enhanced levels of flexibility and safety in mission-critical environments, allowing hands-free plug engagement from outside the incident energy area.
As power densities increase and infrastructure changes create higher incident energies, the need for operator safety has never been greater.
Designed to eliminate downtime, the RPA is perfect for applications with high available incident energy or environments that would otherwise require scheduled power shutdowns to add or relocate circuits for new equipment.
Enhanced Safety
The RPA allows operators to remotely engage busway plug-in units while remaining outside of any potential incident energy area, enhancing safety for those working in critical spaces. Operators can engage plug-in units at distances of up to 30 feet.
Secure Connectivity
The RPA system consists of a remote controller and actuator tool, which can be paired via secure Bluetooth Low Energy (BLE) or connected through a fiber optic cable when wireless connectivity is not possible.
Technical Specs
Wrench Size: ½ inch square drive
Torque Value: 80lb*ft (108N*m)
Power Supply Actuator Tool (4 cells 18650 Li-ion)
Remote Control (AAA batteries)
Actuator Tool Dimensions: 160mmx260mmx94mm
Remote Control Dimensions: 120mmx75mmx25mm
Exceeds IEC 62641 arc flash test standards
Request a Quote
Connect with our experts for a customized quote tailored to your specific needs.
As rack power densities rise, keeping personnel safe is critical. Starline’s safety-focused solutions are designed to reduce arc flash risk and protect operators in mission critical environments. For additional guidance, the Starline safety hub offers strategies and resources to help data center operators improve safety practices and maintain uptime.