Our website uses cookies, including third parties’ profiling cookies, to improve your user experience. You can learn more about how we use cookies and how to change your cookies settings in our Privacy Policy. By closing this message, clicking below or continuing to use this site, you consent to our use of cookies.

-
- -

100 & 225 Amp Busway

  • 100 & 225 Amp Busway
  • 100 & 225 Amp Busway
  • 100 & 225 Amp Busway
  • 100 & 225 Amp Busway

The Starline Track Busway 100 & 225 amp systems are ideal for supplying a large amount of power to industrial, retail, laboratory or mission critical environments that require it. Housing sections include straights, elbows and tees which assemble to create a plug-and-play power distribution system that revolutionizes the way environments operate.

  • System is rated at 100 or 225 amps, 4 pole, for continuous duty at 600 volts (U.S.), 415 volts (metric)
  • Designed with solid copper busbars contained in a full length insulator mounted on one side of the interior wall
  • Busway housing measures 4.2” H x 2.4” W (107mm H x 61mm W)
  • Offered in custom lengths between 2 and 20 ft. (.6m and 6m)
  • Tested to meet UL857 & IEC 61439-6 standards; ETL, CCC, NOM and VDE certified & CE marked for domestic and international use
  • Manufacturing environments; assembly lines and work stations
  • Automotive
  • Data centers/mission critical
  • Biomedical
  • Electric vehicle charging
  • Rearrange power connections to wherever you need them; no rewiring necessary
  • Simple to install with little to no maintenance required
  • Customizable plug-in units built to customer specifications
  • Patented u-shaped copper busbars ensure a continuous, reliable power connection
  • Optional integrated metering and value-added accessories such as infrared (IR) windows, specialized brackets for mounting and hanging loads, and closure strip
  • Available in custom colors