High Performance Computing and AI are driving significant changes to data center infrastructure, particularly when it comes to power distribution in the whitespace. More complex, power-hungry servers are demanding up to five times the power of traditional servers. Starline Busway solutions are designed to deliver flexible, reliable, and safe power to meet the increasing requirements of your data center.
Higher Power Density Solutions
High Power Busway
Starline’s High Power Busway solutions offer a more robust system to meet the needs of higher power density applications. Available up to 6300 amps, our solutions are designed to deliver higher ampacity power in a compact footprint for areas facing space constraints. With our high short-circuit ratings and excellent ingress protection, high power busway systems deliver exceptional safety and performance in high density applications.
Track Busway
Available up to 1250 amps, Starline Track Busway systems simplify above-rack power distribution in data centers. Field-proven for over three decades, our plug and play design gives you the power to easily scale with multiple runs or additional plug-in units when your power density needs increase. Our systems are configured to order, allowing you to customize the layout and plug-in units to meet the unique specifications of your installation.
Improved Safety
As power density increases, so does the potential incident energy. That means safety mechanisms on the data center floor are paramount. Starline’s Remote Plug-In Actuator (RPA) was created with safety and convenience in mind. Designed for enhanced levels of safety, the RPA allows operators to remotely engage plug-in units from outside the potential incident energy area.
Increased Protection
To reduce the temperature of IT equipment in high density environments, data center operators are implementing more effective liquid cooling solutions that position fluid lines closer to electrical equipment. With its IP54 rating, Starline’s Series-S Track Busway is uniquely capable of withstanding liquid splashes from potential cooling system incidents.
Power Monitoring
With higher power usage, real-time visibility is key to ensuring maximum efficiency and uptime. The Starline Critical Power Monitor (CPM) includes everything from temperature monitoring to audible alarms and a pivoting display for easy visual access. With a wide range of communication protocols and easy integration with DCIM packages, the CPM delivers live, actionable data to your fingertips.