Our website uses cookies, including third parties’ profiling cookies, to improve your user experience. You can learn more about how we use cookies and how to change your cookies settings in our Privacy Policy. By closing this message, clicking below or continuing to use this site, you consent to our use of cookies.

-
- -

60 & 100 Amp Busway

  • 60 & 100 Amp Busway
  • 60 & 100 Amp Busway
  • 60 & 100 Amp Busway
  • 60 & 100 Amp Busway

The 60 & 100 amp series of Starline Track Busway is a mid-amperage system that’s ideal for overhead lighting, small industrial applications, and retail environments. Housing sections can include straights, elbows and tees that are joined electrically by means of an in-line connector. The busway housing has an open access slot over its entire length for the insertion of turn-n-lock plug-in units.

  • System is rated at 60 or 100 amps, for continuous duty at 600 volts
  • Housing configurations include 4 pole at 300 volts (60 amp) & 4 pole at 600 volts (100 amp)
  • Busway housing measures 2.6” H x 1.8” W (66mm H x 45.7mm W)
  • Offered in custom lengths between 2 and 20 ft. (.6m and 6m)
  • UL and ETL listed to the UL 857 standard
  • All overhead lighting applications
  • Light duty applications such as security cameras, cash registers or speakers
  • Theater lighting
  • Retail & big box
  • Office & commercial
  • Rearrange the power connections to wherever you need them
  • Simple to install with little to no maintenance required
  • Multiple options for how to supply power: from the end, top, or bottom of the busway
  • Customizable plug-in units built to customer specifications
  • Available in custom colors