The T1 Track Busway system (40-60 amp) is a reliable overhead power distribution system for lighting and other light duty needs like cameras or speakers. This self-supporting system is easy to install, requires no routine maintenance, and enables facility managers to make changes without rewiring, lowering total cost of ownership.
This compact system is designed to be an all-in-one power and lighting solution. The system's open channel design allows you to install plug-in units and lighting fixtures anywhere along the busway, providing flexibility for future layout changes.
Self-Supporting Housing
The enclosure incorporates grid support, meaning no extra hanging support is needed, reducing installation materials and costs. The system can be installed in recessed ceilings or painted in custom colors to blend seamlessly into your building's aesthetic.
Universal Track Lighting Adapter
Our universal track lighting adapter offers easy lighting integration anywhere along the busway. The adapter is compatible with J-type track lighting fixtures, making installation and modifications faster and easier.
Technical Specs
The system has a capacity of 40 to 60 amps for continuous work at 480V maximum
Housing configurations include 2 and 4 pole varieties, 480/277V maximum
Busway housing measures 1.66” x 1.66” (42.2mm x 42.2mm)
Can be installed recessed in a false ceiling
UL and ETL certification according to UL 857 standard