Features and Benefits

Optimize Floorspace & Minimize Maintenance Disruptions
Whether installed in a new or existing facility, busways eliminate the need for remote power panels and electric conduit. Its lightweight, compact profile, and ability to include tees and elbows create limitless, multi-directional overhead power grids to maximize usable floorspace and minimize downtime during layout changes or planned maintenance windows.
Technical Specs
- The system is rated at 100 to 225 amps, 4 pole, for continuous duty at 600V (US) or 415V (metric) maximum
- Designed with solid copper conductor bars inside a full-length insulator located on one side of the interior wall of the case
- Busway housing measurements: 4.2″ high x 2.4″ wide (107mm high x 61mm wide)
- Custom lengths available: between 2ft and 20ft (between 0.6m and 6m)
- Tested compliance with UL857 and IEC 61439-6 standards; ETL, CCC, NOM and VDE certification; and CE marking