Our website uses cookies, including third parties’ profiling cookies, to improve your user experience. You can learn more about how we use cookies and how to change your cookies settings in our Privacy Policy. By closing this message, clicking below or continuing to use this site, you consent to our use of cookies.

-
- -

Track Busway

  • Track Busway
  • Track Busway

Starline Track Busway offers a unique and proven solution for easy and flexible high-voltage DC distribution. With systems available with ratings up to 600V DC, Track Busway can accommodate most installation requirements for power delivery and offers customization of plug-in units with DC rated components, including circuit breakers, fusing and connectors. Metering options are also available to accurately measure your power usage and deliver revenue-grade data to your BMS or DCIM package.

  • System is rated at 250, 400, 630 or 800 amps, 4 pole, for continuous duty at 600 volts (U.S.), 415 volts (metric); 1200 amp system is 4 pole rated for continuous duty at 480 volts
  • All systems offer selections of 3 phase/neutral, or 3 phase/neutral/internal ground conductor; select systems also offer 3 phase/200% neutral or 3 phase/200% neutral/internal ground conductor
  • Busway sections are joined together by maintenance-free, compression style joints
  • The same plug-in units can be used across all 250, 400, 630, 800, 1000 and 1200 amp systems
  • Tested to meet UL857 & IEC 61439-6 standards; ETL, CCC, NOM and VDE certified & CE marked for domestic and international use
  • Data centers/mission critical
  • Lighting
  • Renewable Integration
  • Rearrange power connections to wherever you need them; no new cables or rewiring necessary
  • Simple to install with little to no maintenance required
  • Works in conjunction with applicable rectifiers and in-rack power distribution units
  • Customizable plug-in units built to customer specifications
  • Patented u-shaped copper busbars ensure a continuous, reliable power connection
  • Optional integrated metering and value-added accessories such as server cabinet mounting brackets, infrared (IR) windows and cabling management accessories
  • Available in custom colors